
Brand: Gleason Reel
Catalog ID: C40-C23T-Z-S
Accessories
Cable Type
Round
Catalog Number
C40-C23T-Z-S
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C40 Series
Type
Tow Trolley
Length - Clip
5.59
Length - Trolley
28.5
Max Cable/Hose O.D.
1.25
Overall Width
6
Cable Type
Round
Cable/Hose O.D. Range
0.95 - 1.25