
Brand: Gleason Reel
Catalog ID: C40-C31E-Z
Accessories
Cable Type
Round
Catalog Number
C40-C31E-Z
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C40 Series
Type
End Clamp
Length - Clip
2.75
Max Cable/Hose O.D.
1.25
Cable Type
Round
Cable/Hose O.D. Range
0.31 - 0.59