Image of C40-CP-S C40-CP-S C40 RAIL COUPLER ASSY T-316 SS

C40-CP-S C40 RAIL COUPLER ASSY T-316 SS

Brand: Gleason Reel

Catalog ID: C40-CP-S

C40 RAIL COUPLER ASSY T-316 SS

Stainless SteelCoupler for C40 Rail

General

Catalog Number

C40-CP-S

Material - Hardware

Stainless Steel

Series

C40 Series

Type

Coupler

Dimensions

Dimension - Height inch

1.47

Overall Length

4

Overall Width

1.59