C40-ES-S C40 End Stop Assembly Stainless Steel 2.00" Lg
Image of C40-ES-S C40-ES-S C40 End Stop Assembly Stainless Steel 2.00" Lg

C40-ES-S C40 End Stop Assembly Stainless Steel 2.00" Lg

Brand: Gleason Reel

Catalog ID: C40-ES-S

C40 End Stop Assembly Stainless Steel 2.00" Lg

Stainless Steel End Stop for C30,C35 and C40 Rail

General

Catalog Number

C40-ES-S

Material - Hardware

Stainless Steel

Series

C40 Series

Type

End Stop

Dimensions

Dimension - Height inch

0.88

Overall Length

2

Overall Width

0.88