Brand: Gleason Reel
Catalog ID: C40-ES-Z
Catalog Number
C40-ES-Z
Material - Hardware
Zinc Plated Steel
Series
C40 Series
Type
End Stop
UPC
783246000101
Dimension - Height inch
0.88
Overall Length
2
Overall Width