Image of C40-F02-0502I-S-S C40-F02-0502I-S-S C40 CABLE TROLLEY

C40-F02-0502I-S-S C40 CABLE TROLLEY

Brand: Gleason Reel

Catalog ID: C40-F02-0502I-S-S

C40 CABLE TROLLEY

  • Bearings are pre-lubricated for life
  • 0.87" Dia. precision ball bearing wheels
  • Cable Clamp allows cable package height to vary up to 0.12"

General

Accessories

  • Hose-Flat design
  • Junction Box(es)
  • Terminal Blocks
  • Ty-wraps
  • Cable glands for single cables or groups

Cable Type

Flat

Catalog Number

C40-F02-0502I-S-S

Clamping Element Design

Flat Clamp

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Stainless Steel

Series

C40 Series

Type

Cable Trolley

Dimensions

Diameter - Saddle

2

Height - Window

0.56 in

Overall Length

3.12

Radius - Saddle

1

Width - Window

2.12 in

Conductor Related

Cable Type

Flat