Image not found

C40-HB-S C40 RAIL HANG BRKT ASSY SS HOR

Brand: Gleason Reel

Catalog ID: C40-HB-S

C40 RAIL HANG BRKT ASSY SS HOR

Stainless Steel Hanging Bracket for C30,C35 and C40 Rail

General

Catalog Number

C40-HB-S

Material - Hardware

Stainless Steel

Series

C40 Series

Type

Bracket

Dimensions

Dimension - Height inch

1.38

Overall Length

3.25

Overall Width

1.62