Image of C40-TR-12 C40-TR-12 C-RAIL C30,35&40 GALV 12.0FT

C40-TR-12 C-RAIL C30,35&40 GALV 12.0FT

Brand: Gleason Reel

Catalog ID: C40-TR-12

C-RAIL C30,35&40 GALV 12.0FT

C40 Track , Galvanized , 12 inches in length

General

Catalog Number

C40-TR-12

Series

  • C35
  • C40

Type

Rail

Dimensions

Dimension - Height inch

1.18

Length

12 in

Overall Length

144

Overall Width

1.26

Thickness

0.079