Image of C40-TR-18 C40-TR-18 C-RAIL C30,35&40 GALV 18.0FT

C40-TR-18 C-RAIL C30,35&40 GALV 18.0FT

Brand: Gleason Reel

Catalog ID: C40-TR-18

C-RAIL C30,35&40 GALV 18.0FT

C40 Track , Galvanized , 18 inches in length

General

Catalog Number

C40-TR-18

Series

  • C35
  • C40

Type

Rail

Dimensions

Dimension - Height inch

1.18

Length

18 in

Overall Length

216

Overall Width

1.26

Thickness

0.079