Image not found

C50-C21E-Z C50 END CLIP

Brand: Gleason Reel

Catalog ID: C50-C21E-Z

C50 END CLIP

  • 1.25" Dia. precision ball bearing wheels
  • Bearings are pre-lubricated for life
  • Includes heavy duty bumpers
  • Cable/hose clips are adjustable

General

Accessories

  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Glands For Single Cables Or Groups

Cable Type

Round

Catalog Number

C50-C21E-Z

Clamping Element Design

Single, Double or Triple Tier Clip Design

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

C50 Series

Type

End Clip

Dimensions

Clip O.D.

0.31 - 0.59

Length - Clip

2.75

Max Cable/Hose O.D.

2.38

Conductor Related

Cable Type

Round

Cable/Hose O.D. Range

0.31 - 0.59