Image of C50-CP-S C50-CP-S C50 RAIL COUPLER ASSY S.S.HRDW

C50-CP-S C50 RAIL COUPLER ASSY S.S.HRDW

Brand: Gleason Reel

Catalog ID: C50-CP-S

C50 RAIL COUPLER ASSY S.S.HRDW

Stainless Steel Coupler for C50 Rail

Product details

General

Catalog Number

C50-CP-S

Material - Hardware

Stainless Steel

Series

C50

Type

Coupler

Dimensions

Dimension - Height inch

2

Overall Length

5

Overall Width

2

Resources and downloads