Image of C50-ES-S C50-ES-S C50 End Stop Assembly Stainless Steel
Image of C50-ES-S C50-ES-S C50 End Stop Assembly Stainless Steel

C50-ES-S C50 End Stop Assembly Stainless Steel

Brand: Gleason Reel

Catalog ID: C50-ES-S

C50 End Stop Assembly Stainless Steel

Stainless Steel End Stop for C50 Rail

Product details

General

Catalog Number

C50-ES-S

Material - Hardware

Stainless Steel

Series

C50

Type

End Stop

Dimensions

Dimension - Height inch

1.18

Overall Length

2.25

Overall Width

1.18

Resources and downloads