Image not found

C50-F03-0802E-S END CLMP ASSY C503.1D3.9W SSHW

Brand: Gleason Reel

Catalog ID: C50-F03-0802E-S

END CLMP ASSY C503.1D3.9W SSHW

  • Flat Clamp design
  • Hardware is Zinc Plated
  • 1.25" Dia Precision ball bearing steel wheels
  • Max Trolley load =80Lbs
  • Travel speed up to 350 fpm
  • Max travel = 250ft

General

Accessories

  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups

Cable Type

Flat

Catalog Number

C50-F03-0802E-S

Clamping Element Design

Flat Clamp

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Stainless Steel

Series

C50 Series

Type

End Clamp

Dimensions

Diameter - Saddle

3.12

Height - Window

0.81 in

Overall Length

6.62

Radius - Saddle

1.56

Width - Window

2.62 in

Conductor Related

Cable Type

Flat