Image not found

C50-F06-0706E-Z C50 END CLAMP

Brand: Gleason Reel

Catalog ID: C50-F06-0706E-Z

C50 END CLAMP

  • 1.25" Dia. precision ball bearing wheels
  • Bearings are pre-lubricated for life
  • Cable Clamp allows cable package height to vary up to 0.12"
  • Includes heavy duty bumpers

General

Accessories

  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups

Cable Type

Flat

Catalog Number

C50-F06-0706E-Z

Clamping Element Design

Flat Clamp

Material - Hardware

Zinc Plated Hardware

Series

C50 Series

Type

End Clamp

Dimensions

Diameter - Saddle

6.31

Height - Window

0.7 in

Max Cable/Hose O.D.

6.31

Overall Length

8.22

Radius - Saddle

3.16

Width - Window

6.56 in

Conductor Related

Cable Type

Flat