Image not found

C50-HB-S C50 RAIL SUPT BRACKET ASSY

Brand: Gleason Reel

Catalog ID: C50-HB-S

C50 RAIL SUPT BRACKET ASSY

Stainless Steel Hanging Bracket for C50 Rail

General

Catalog Number

C50-HB-S

Material - Hardware

Stainless Steel

Series

C50 Series

Type

Bracket

Dimensions

Dimension - Height inch

2.25

Overall Length

4.12

Overall Width

2