Image of C50-TR-06 C50-TR-06 C50 TRACK,GALV, 6-FT LG

C50-TR-06 C50 TRACK,GALV, 6-FT LG

Brand: Gleason Reel

Catalog ID: C50-TR-06

C50 TRACK,GALV, 6-FT LG

C50 Track , Galvanized , 06 inches in length

General

Catalog Number

C50-TR-06

Series

C50 Series

Type

Rail

Dimensions

Dimension - Height inch

1.575

Length

6 in

Overall Length

72

Overall Width

1.575

Thickness

0.109