Image of C50-TR-12 C50-TR-12 C50 TRACK,GALV, 12-FT LG

C50-TR-12 C50 TRACK,GALV, 12-FT LG

Brand: Gleason Reel

Catalog ID: C50-TR-12

C50 TRACK,GALV, 12-FT LG

C50 Track , Galvanized , 12 inches in length

General

Catalog Number

C50-TR-12

Series

C50 Series

Type

Rail

Dimensions

Dimension - Height inch

1.575

Length

12 in

Overall Length

144

Overall Width

1.575

Thickness

0.109