Image not found
Image not found
Image of C60-F03-1105T-Z-S C60-F03-1105T-Z-S C60 Tow trolley

C60-F03-1105T-Z-S C60 Tow trolley

Brand: Gleason Reel

Catalog ID: C60-F03-1105T-Z-S

C60 Tow trolley

  • Flat Clamp design
  • Hardware is Zinc Plated
  • 1.57" Dia Precision ball bearing steel wheels
  • Max Trolley load =125Lbs
  • Travel speed up to 450 fpm
  • Max travel = 500ft

Product details

General

Accessories

  • Cable Clamps - Flat Design
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Hose - General Purpose Or Hydraulic
  • Tow Chains
  • Cable Glands For Single Cables Or Groups

Cable Type

Flat

Catalog Number

C60-F03-1105T-Z-S

Clamping Element Design

Flat Clamp

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

C60

Type

Tow Trolley

Dimensions

Diameter - Saddle

3.12

Height - Window

1.19 in

Overall Length

11.75

Radius - Saddle

1.56

Width - Window

5 in

Resources and downloads