Image of C60-TR-06 C60-TR-06 C-RAIL TRACK C60 FEST 6.0 FT

C60-TR-06 C-RAIL TRACK C60 FEST 6.0 FT

Brand: Gleason Reel

Catalog ID: C60-TR-06

C-RAIL TRACK C60 FEST 6.0 FT

C60 Track , Galvanized , 06 inches in length

General

Catalog Number

C60-TR-06

Series

C60 Series

Type

Rail

Dimensions

Dimension - Height inch

1.968

Length

6 in

Overall Length

72

Overall Width

1.968

Thickness

0.123