Image of C60-TR-12 C60-TR-12 C-RAIL TRACK C60 FEST 12.0 FT

C60-TR-12 C-RAIL TRACK C60 FEST 12.0 FT

Brand: Gleason Reel

Catalog ID: C60-TR-12

C-RAIL TRACK C60 FEST 12.0 FT

C60 Track , Galvanized , 12 inches in length

General

Catalog Number

C60-TR-12

Series

C60 Series

Type

Rail

Dimensions

Dimension - Height inch

1.968

Length

12 in

Overall Length

144

Overall Width

1.968

Thickness

0.123