Image of EVB-NP-06 ChargeBase™ EV Charging Cable Retractor System EVB-NP-06
* Representative image
Image of EVB-NP-06 ChargeBase™ EV Charging Cable Retractor System EVB-NP-06
play
3D View
play
360 View
+2
Image of EVB-NP-06 ChargeBase™ EV Charging Cable Retractor System EVB-NP-06
New

ChargeBase™ EV Charging Cable Retractor System EVB-NP-06

Brand: Gleason Reel

Catalog ID: EVB-NP-06

Boom assembly is designed to support level 3/DC fast charging cables in indoor and outdoor applications. Multiple trolleys and a blanacer allow the cable to be easily moved and stored when not in use. The balancer allows the charging head to be lifted off of the ground, avoiding costly damage and down time. Specially designed Nylon saddles support the cable to keep it from being damaged.

  • Multiple Boom lengths
  • Saddles designed for level 3(DC Fast charging) cables, balancer has a 9ft stroke

Product details

General

Catalog Number

EVB-NP-06

Charging Level

3/DC (Fast Charging)

Windage

118 mph simulated winds

Dimensions

Length - Boom

  • 6 ft
  • 8 ft
  • 10 ft

Resources and downloads

Media

3D AR Model

360 View