ChargeBase™ Series, EV Charging Cable Retractor System EVB-08
Image of EVB-08 ChargeBase™ Series, EV Charging Cable Retractor System EVB-08
New

ChargeBase™ Series, EV Charging Cable Retractor System EVB-08

Brand: Gleason Reel

Catalog ID: EVB-08

The Jib and Boom assembly is designed to support level 3/DC fast charging cables in indoor and outdoor applications. Multiple trolleys and a blanacer allow the cable to be easily moved and stored when not in use. The balancer allows the charging head to be lifted off of the ground, avoiding costly damage and down time. Specially designed Nylon saddles support the cable to keep it from being damaged.

  • Multiple Boom lengths
  • Saddles designed for level 3(DC Fast charging) cables, balancer has a 9ft stroke

General

Catalog Number

EVB-08

Charging Level

3/DC (Fast Charging)

Series

ChargeBase™ Series

Windage

115 mph simulated winds

Dimensions

Length - Boom

  • 6 ft
  • 8 ft
  • 10 ft