Image not found

CL-F02-2-S F-CA CBL CLMP 2.6W 1.8-3.4 SSH

Brand: Gleason Reel

Catalog ID: CL-F02-2-S

F-CA CBL CLMP 2.6W 1.8-3.4 SSH

  • Stainless Steel, Clamping Pads Are Neoprene, Flat Clamp,2.6W 1.8-3.4 SSH
  • Works with C40,C50,C60,I110 and I115

General

Catalog Number

CL-F02-2-S

Clamping Element Design

Flat Clamp

Finish Type

Orange polyester powder

Material - Hardware

Stainless Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

4.5

Width - Window

2.62 in