Image not found

CL-F02-2-Z CLAMP FLAT CABLE 2.62W X 1.77H

Brand: Gleason Reel

Catalog ID: CL-F02-2-Z

CLAMP FLAT CABLE 2.62W X 1.77H

  • Zinc Plated Steel, Clamping Pads Are Neoprene, Flat Clamp,2.62W X 1.77H
  • Works with C40,C50,C60,I110 and I115

General

Catalog Number

CL-F02-2-Z

Clamping Element Design

Flat Clamp

Finish Type

Orange polyester powder

Material - Hardware

Zinc Plated Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

4.5

Width - Window

2.62 in