Image not found

CL-M05-4-Z RND CA CLAMP 5.00W X 2.39H

Brand: Gleason Reel

Catalog ID: CL-M05-4-Z

RND CA CLAMP 5.00W X 2.39H

  • Zinc Plated Steel, Clamping Pads Are Neoprene For use on C50,I110,I115,T50
  • Orange polyester powder Finish

General

Catalog Number

CL-M05-4-Z

Clamping Element Design

Mixed clamp

Finish Type

Orange polyester powder

Material - Hardware

Zinc Plated Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

6.88

Width - Window

5 in