Image not found

CL-M06-3-S CABLE CLAMP 6.56X1.89W SS HRDW

Brand: Gleason Reel

Catalog ID: CL-M06-3-S

CABLE CLAMP 6.56X1.89W SS HRDW

  • Stainless Steel, Clamping Pads Are Neoprene For use on C50,I110,I115,T50
  • Orange polyester powder Finish

General

Catalog Number

CL-M06-3-S

Clamping Element Design

Mixed clamp

Finish Type

Orange polyester powder

Material - Hardware

Stainless Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

8.44

Width - Window

6.56 in