Image not found

CL-M06-5-Z RND CA CLAMP 6.56W X 2.89H

Brand: Gleason Reel

Catalog ID: CL-M06-5-Z

RND CA CLAMP 6.56W X 2.89H

  • Zinc Plated Steel, Clamping Pads Are Neoprene For use on C50,I110,I115,T50
  • Orange polyester powder Finish

General

Catalog Number

CL-M06-5-Z

Clamping Element Design

Mixed clamp

Finish Type

Orange polyester powder

Material - Hardware

Zinc Plated Steel, Clamping Pads Are Neoprene

Type

Cable Clamp

Dimensions

Overall Width

8.44

Width - Window

6.56 in