Image not found
Image not found

CL-M08-1-Z RND CA CLAMP 8.56W X .89H

Brand: Gleason Reel

Catalog ID: CL-M08-1-Z

RND CA CLAMP 8.56W X .89H

  • Zinc Plated Steel, Clamping Pads Are Neoprene For use on C50,I110,I115,T50
  • Orange polyester powder Finish

Product details

General

Catalog Number

CL-M08-1-Z

Clamping Element Design

Mixed clamp

Finish Type

Orange polyester powder

Material - Hardware

Zinc Plated Steel, Clamping Pads Are Neoprene

Series

  • C50
  • I110
  • I115
  • T50

Type

Cable Clamp

Dimensions

Overall Width

10.44

Width - Window

8.56 in

Resources and downloads

Specifications