Brand: Gleason Reel
Catalog ID: CL-M08-5-S
Clamping Element Design
Mixed clamp
Finish Type
Orange polyester powder
Material - Hardware
Stainless Steel, Clamping Pads Are Neoprene
Series
Type
Cable Clamp
Overall Width
10.44
Width - Window
8.56 in