Image of DR030-02 DR030-02 Compact Slip Ring Assembly 30 Amp 2 Pole 600V

DR030-02 Compact Slip Ring Assembly 30 Amp 2 Pole 600V

Brand: Gleason Reel

Catalog ID: DR030-02

Compact Slip Ring Assembly 30 Amp 2 Pole 600V

  • Mounts in minimum space
  • Lead wires connect to slip ring lead wires at junction box, NOT at the slip ring or inside the mounting shaft
  • Rotation speeds to 40 rpm

General

Catalog Number

DR030-02

Product Category

Slip Rings

Series

Compact DR Series

UPC

783246001948

Electrical Ratings

Current / Amperage Rating

30 A

Conductor Related

Number Of Poles

2

Wire Size

#12 AWG