Image of ER21225 ER21225 GP Elec Reel 25' 12/2 W/Cable
Image of ER21225 ER21225 GP Elec Reel 25' 12/2 W/Cable

ER21225 GP Elec Reel 25' 12/2 W/Cable

Brand: Gleason Reel

Catalog ID: ER21225

Series ER General Purpose Electric Reel 25' 12/2 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Hand pull or moving machinery

Catalog Number

ER21225

Listings

CSA

Product Category

Reels

Dimensions

Cable Length Active

25

Length

25 in

Weight

50 lb

Conductor Related

Number of Conductors

2

Wire Size

#12 AWG