Image of ER21440 ER21440 GP Elec Reel 40' 14/2 W/Cable

ER21440 GP Elec Reel 40' 14/2 W/Cable

Brand: Gleason Reel

Catalog ID: ER21440

Series ER General Purpose Electric Reel 40' 14/2 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Hand pull or moving machinery

Catalog Number

ER21440

Listings

CSA

Product Category

Reels

Dimensions

Cable Length Active

40

Length

40 in

Weight

51 lb

Conductor Related

Number of Conductors

2

Wire Size

#14 AWG