Image of ER21645 ER21645 GP Elec Reel 45' 16/2 W/Cable
Image of ER21645 ER21645 GP Elec Reel 45' 16/2 W/Cable

ER21645 GP Elec Reel 45' 16/2 W/Cable

Brand: Gleason Reel

Catalog ID: ER21645

Series ER General Purpose Electric Reel 45' 16/2 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

Product details

General

Application

Hand pull or moving machinery

Catalog Number

ER21645

Listings

CSA

Product Category

Reels

Dimensions

Cable Length Active

45

Length

45 in

Weight

49 lb

Conductor Related

Number of Conductors

2

Wire Size

#16 AWG