Brand: Gleason Reel
Catalog ID: ER31435
Application
Hand pull or moving machinery
Catalog Number
ER31435
Listings
CSA
Product Category
Reels
UPC
783246001689
Cable Length Active
35
Length
35 in
Weight
47 lb
Number of Conductors
3
Wire Size
#14 AWG