Brand: Gleason Reel
Catalog ID: ER41640
Application
Hand pull or moving machinery
Catalog Number
ER41640
Listings
CSA
Product Category
Reels
UPC
783246001672
Cable Length Active
40
Length
40 in
Weight
46 lb
Number of Conductors
4
Wire Size
#16 AWG