Image of ER41845 ER41845 Series ER General Purpose Electric Reel 45' 18/4 With Cable

ER41845 Series ER General Purpose Electric Reel 45' 18/4 With Cable

Brand: Gleason Reel

Catalog ID: ER41845

Series ER General Purpose Electric Reel 45' 18/4 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Hand pull or moving machinery

Catalog Number

ER41845

Listings

CSA

Product Category

Reels

UPC

783246001757

Dimensions

Cable Length Active

45

Length

45 in

Weight

50 lb

Conductor Related

Number of Conductors

4

Wire Size

#18 AWG