Ergo 4 Air Hose Balancer for tools weighing 1.6 lb to 3.3 lb tools
Image of BT-9201 Ergo 4 Air Hose Balancer for tools weighing 1.6 lb to 3.3 lb tools

Ergo 4 Air Hose Balancer for tools weighing 1.6 lb to 3.3 lb tools

$356.18 USD

Brand: Gleason Reel

Catalog ID: BT-9201

An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools. Made with an Aluminium body and a polyurethane hose the BT Series air balancers are a rugged solution to any pnuematic tool ranging from 1lb to 11lbs.

  • For tools weighing 1.6-3.3LBS
  • Aluminium housing

General

Catalog Number

BT-9201

Material

Rugged cast Aluminium housing

Series

BT – Air Hose

UPC

783246022585