Ergo 4 Air Hose Balancer for tools weighing 2.6 lb to 5.5 lb tools
Image of BT-9202 Ergo 4 Air Hose Balancer for tools weighing 2.6 lb to 5.5 lb tools

Ergo 4 Air Hose Balancer for tools weighing 2.6 lb to 5.5 lb tools

$396.29 USD

Brand: Gleason Reel

Catalog ID: BT-9202

An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools. Made with an Aluminium body and a polyurethane hose the BT Series air balancers are a rugged solution to any pnuematic tool ranging from 1lb to 11lbs.

  • For tools weighing 2.6-5.5LBS
  • Aluminium housing

General

Catalog Number

BT-9202

Material

Rugged cast Aluminium housing

Series

BT – Air Hose Series

UPC

783246022592