Image of BT-9203 Ergo 4 Air Hose Balancer for tools weighing 6.6 lb to 11 lb tools

Ergo 4 Air Hose Balancer for tools weighing 6.6 lb to 11 lb tools

$351.78 USD

Brand: Gleason Reel

Catalog ID: BT-9203

An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools. Made with an Aluminium body and a polyurethane hose the BT Series air balancers are a rugged solution to any pnuematic tool ranging from 1lb to 11lbs.

  • For tools weighing 6.6-11LBS
  • Aluminium housing

Product details

General

Catalog Number

BT-9203

Material

Rugged cast Aluminium housing

Series

BT – Air Hose

UPC

783246022608

Resources and downloads

Media

Videos