Image of DWR12-751-408-EV-1 EV Charging Cable Overhead Retractable Reel

EV Charging Cable Overhead Retractable Reel

Brand: Gleason Reel

Catalog ID: DWR12-751-408-EV-1

The Spring Motor Overhead Retractable Reel for Commercial EV Charging cable is designed to support large ceiling or wall mounted EV charging cables. The reel is built for use in demanding environments, including indoor warehouses, and covered outdoor applications. The spring motor allows for an electric-free solution with multi-position, ratcheted locking for easy extraction. Safely store EV charging cables off the ground, protecting the cable from damage or abuse while allowing for easier, weight supported charging.

  • No slip ring required
  • Supports any AC or DC high voltage, high-current charging cable on the market
  • Safe simple spring tension adjustment
  • Spring motors are user replaceable
  • Up to 100 feet of wire rope per reel to support the charging cable

General

Catalog Number

DWR12-751-408-EV-1

Charging Level

3/DC (Fast Charging)

Product Type

Cable Reels