Image of EZ4-2535 EZ4-2535 EZ Reel 35' 1/4 I.D. Hose

EZ4-2535 EZ Reel 35' 1/4 I.D. Hose

Brand: Gleason Reel

Catalog ID: EZ4-2535

EZ Reel 35' 1/4 I.D. Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Mount under workbench or low on wall - Air - E-Z Pull

Catalog Number

EZ4-2535

Product Category

Reels

UPC

783246001832

Dimensions

Diameter - Inside

0.25 in

Length

35 ft

Weight

30 lb