GLEASON REEL
EZ4-3825 EZ Reel 25' 3/8 I.D. Hose
Image of EZ4-3825 EZ4-3825 EZ Reel 25' 3/8 I.D. Hose

EZ4-3825 EZ Reel 25' 3/8 I.D. Hose

Brand: Gleason Reel

Catalog ID: EZ4-3825

EZ Reel 25' 3/8 I.D. Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Mount under workbench or low on wall - Air - E-Z Pull

Catalog Number

EZ4-3825

Product Category

Reels

UPC

783246001856

Dimensions

Diameter - Inside

0.375 in

Length

25 ft

Weight

30 lb