Image of G-206 G-206 HD Reel 45' 16/6 W/Cable
Image of G-206 G-206 HD Reel 45' 16/6 W/Cable
Image of G-206 G-206 HD Reel 45' 16/6 W/Cable

G-206 HD Reel 45' 16/6 W/Cable

Brand: Gleason Reel

Catalog ID: G-206

Series G Heavy Duty Reel 45' 16/6 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-206

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001146

Dimensions

Cable Length Active

45

Flange Outside Diameter

14 in

Length

45 in

Weight

54 lb

Conductor Related

Number of Conductors

6

Wire Size

#16 AWG