Brand: Gleason Reel
Catalog ID: G-224
Application
Hand pull
Catalog Number
G-224
Listings
Product Category
Reels
UPC
783246001054
Cable Length Active
30
Flange Outside Diameter
14 in
Length
30 in
Weight
42 lb
Number of Conductors
3
Wire Size
#16 AWG