Image of G-234 G-234 HD Reel 30' 16/4 W/Cable
Image of G-234 G-234 HD Reel 30' 16/4 W/Cable
Image of G-234 G-234 HD Reel 30' 16/4 W/Cable

G-234 HD Reel 30' 16/4 W/Cable

$1,679.60 USD

Brand: Gleason Reel

Catalog ID: G-234

Series G Heavy Duty Reel 30' 16/4 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-234

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001115

Dimensions

Cable Length Active

30

Flange Outside Diameter

14 in

Length

30 in

Weight

44 lb

Conductor Related

Number of Conductors

4

Wire Size

#16 AWG