Image of G-28B G-28B HD Reel 40' 16/8 W/Cable

G-28B HD Reel 40' 16/8 W/Cable

$2,317.39 USD

Brand: Gleason Reel

Catalog ID: G-28B

Series G Heavy Duty Reel 40' 16/8 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-28B

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001160

Dimensions

Cable Length Active

40

Flange Outside Diameter

14 in

Length

40 in

Weight

56 lb

Conductor Related

Number of Conductors

8

Wire Size

#16 AWG