Image of G-32B G-32B HD Reel 35' 16/12 W/Cable
Image of G-32B G-32B HD Reel 35' 16/12 W/Cable
Image of G-32B G-32B HD Reel 35' 16/12 W/Cable

G-32B HD Reel 35' 16/12 W/Cable

Brand: Gleason Reel

Catalog ID: G-32B

Series G Heavy Duty Reel 35' 16/12 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-32B

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001191

Dimensions

Cable Length Active

35

Flange Outside Diameter

14 in

Length

35 in

Weight

55 lb

Conductor Related

Number of Conductors

12

Wire Size

#16 AWG