Image of G-333 G-333 HD Reel 30' 12/3 W/Cable
Image of G-333 G-333 HD Reel 30' 12/3 W/Cable
Image of G-333 G-333 HD Reel 30' 12/3 W/Cable

G-333 HD Reel 30' 12/3 W/Cable

$1,669.11 USD

Brand: Gleason Reel

Catalog ID: G-333

Series G Heavy Duty Reel 30' 12/3 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-333

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001467

Dimensions

Cable Length Active

30

Flange Outside Diameter

14 in

Length

30 in

Weight

46 lb

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG