Image of G-358 G-358 HD Reel 50' 14/3 W/Cable

G-358 HD Reel 50' 14/3 W/Cable

$1,703.16 USD

Brand: Gleason Reel

Catalog ID: G-358

Series G Heavy Duty Reel 50' 14/3 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-358

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001214

Dimensions

Cable Length Active

50

Flange Outside Diameter

14 in

Length

50 in

Weight

54 lb

Conductor Related

Number of Conductors

3

Wire Size

#14 AWG