Image of G-434 G-434 HD Reel 40' 10/3 W/Cable

G-434 HD Reel 40' 10/3 W/Cable

$1,745.96 USD

Brand: Gleason Reel

Catalog ID: G-434

Series G Heavy Duty Reel 40' 10/3 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-434

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001511

Dimensions

Cable Length Active

40

Flange Outside Diameter

14 in

Length

40 in

Weight

50 lb

Conductor Related

Number of Conductors

3

Wire Size

#10 AWG